Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity445-9283: T2 3512C WS DIESEL TO DGB CONVERSION
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
445-9283: T2 3512C WS DIESEL TO DGB CONVERSION
445-9283: T2 3512C WS DIESEL TO DGB CONVERSION

70% gas substitution with a wide range of gas quality offer lower operating cost, improved performance and lower emissions. Additional parts required.

Brand: Cat

Product Images
1.47mm Thick Exhaust Muffler Gasket
3/8''-16 Cone Lock Nut
3/8" ID Steel Flat Washer
3/8''-16 x 2'' Hex Head Bolt
Exhaust Bellow
445-9283: T2 3512C WS DIESEL TO DGB CONVERSION

70% gas substitution with a wide range of gas quality offer lower operating cost, improved performance and lower emissions. Additional parts required.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

5L-3773: 1.47mm Thick Exhaust Muffler Gasket
5L-3773: 1.47mm Thick Exhaust Muffler GasketQuantity: 4
2K-4973: 3/8''-16 Cone Lock Nut
2K-4973: 3/8''-16 Cone Lock NutQuantity: 32
8T-4896: 3/8" ID Steel Flat Washer
8T-4896: 3/8" ID Steel Flat WasherQuantity: 64
8T-2501: 3/8''-16 x 2'' Hex Head Bolt
8T-2501: 3/8''-16 x 2'' Hex Head BoltQuantity: 32
438-2037: Exhaust Bellow
438-2037: Exhaust BellowQuantity: 2
Showing 1 to 5 of 5
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert