Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications446-0368: Window Door Mounting Plate
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications446-0368: Window Door Mounting Plate
446-0368: Window Door Mounting Plate

Cat® Window Door Mounting Plate Used in Operator Station

Brand: Cat

Product Images
446-0368: Window Door Mounting Plate
446-0368: Window Door Mounting Plate
446-0368: Window Door Mounting Plate
446-0368: Window Door Mounting Plate
446-0368: Window Door Mounting Plate

Cat® Window Door Mounting Plate Used in Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 446-0368

Units of Measure

USMetric
Overall Thickness (in): 0.55
Overall Thickness (mm): 14.0
Weight (kg): 0.21
Weight (lb): 0.47
Material: Alloy Zinc,Alloy Steel
View More
Compatible Models for part number 446-0368

TRACK FELLER BUNCHER

522 521

TRUCK

775G 785G 773G 773G LRC 775G OEM 775G LRC 777G

OFF HIGHWAY TRUCK

789G 777G 777 775 773

ROTARY CUTTER

RC20

WHEEL LOADER

972 XE 950GC 972M XE 966 XE 980 XE 962M Z 962 966XE 980 982XE 982 966M XE 980XE 966L 966 966M 962L 950M 972M 950 950L 962M 972 972L 980L 982 XE 982M 972XE 950 GC 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced