Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)
Home446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)

446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)

Cat® Seat Cushion Kit (Vinyl)(OPS)(STD)

Brand: Cat

Product Images

446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)
446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)
446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)

446-0637: Seat Cushion Kit (Vinyl)(OPS)(STD)

Cat® Seat Cushion Kit (Vinyl)(OPS)(STD)

Brand: Cat

Parts included in this kit

No results available.

357-5167: CUSHION AS

Quantity: 1

385-0229: No. 12-16 Forming Screw

Quantity: 7

385-0230: 1/4" Seat Lumbar Plate Forming Screw

Quantity: 2

443-8575: Seat Cushion Assembly

Quantity: 1

Showing 1 to 4 of 4

Description for part number 446-0637

Description: Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Kits provide easy field service, repair, or replacement of suspension seat systems. Quality you expect for your equipment.Attributes:• Kit includes durable seat cushion, durable backrest cushion with embossed Cat logo, seat pan, switch, spring, OPS harness and switch hardware, plate and fasteners• Vinyl covers• Color: BlackApplication: Used to service or replace the seat cushions and covers used with rugged Cat suspension seat systems. Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 446-0637

    Material:

    Acrylonitrile Butadiene Styrene (ABS) Plastic

Compatible Models for part number 446-0637

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD30 AD45

INTEGRATED TOOLCARRIER

IT18F

TRACK LOADER

933C 973C 963B 963C 953B 953C 939 933 939C

SOIL COMPACTOR

825C

LOAD HAUL DUMP

R1700 XE R1700

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

966F II 918F 960F 988F II 950G II 950G 950F 962G 950H 972G II 980G II 936F 988F 962G II 980C 980F 980G 966F 966H 970F 966G II 980F II 950F II

TRACK SKIDDER

527 D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D5K LGP D7H D6R III D6G2 LGP D2 D1 D3 D8 D8T D4K LGP D4K2 LGP D8R D8L D10T2 D8N D6R STD D6K XL D7R LGP D8 GC D9T D3K2 XL D9R D6T LGPPAT D8R II D9L D9N D6T XL PAT D6T XW PAT D6G2 XL D5R LGP D6R XL D4K XL D9 GC D4H III D6R II D4H XL D5K2 LGP D3C III D4C III D6T XW D3G D3K2 LGP D5H XL D6T XL D10N D5C III D7R SERIES D4G D4H D5K XL D8GC D10R D10T D5R2 D6N OEM D11N D5K2 XL D5R XL D3K XL D5M D5N D11R D5H D11T D5G D7R II D7G2 D6R D6T D6M D6N D6R LGP D4K2 XL D7R XR D6H D3K LGP

ARTICULATED TRUCK

D25D

PIPELAYER

583T 583R 572R II PL83 PL87 587T 587R PL72 PL61 561N 561M 572R

WATER FORDING TRACTOR

D7R II

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced