Caterpillar
Caterpillar
Complete your tax details anytime right here.
446-0649: CUSHION KIT

446-0649: CUSHION KIT

Cat® Seat Cushion Kit (Cloth)(OPS)(STD)

Brand: Cat

Product Images

446-0649: CUSHION KIT

Cat® Seat Cushion Kit (Cloth)(OPS)(STD)

Brand: Cat

Parts included in this kit

No results available.

357-5170: CUSHION AS-B

Quantity: 1

385-0229: No. 12-16 Forming Screw

Quantity: 7

385-0230: 1/4" Seat Lumbar Plate Forming Screw

Quantity: 2

443-8576: CUSHION AS

Quantity: 1

Showing 1 to 4 of 4

Description for part number 446-0649

Description: Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Kits provide easy field service, repair, or replacement of suspension seat systems. Quality you expect for your equipment.Attributes:• Kit includes durable seat cushion, durable backrest cushion with Cat logo, seat pan, OPS switch, OPS harness and heater pad harness, and fasteners• Fabric covers• Color: Asphalt GrayApplication: Used to service or replace the seat cushions and covers used with rugged Cat suspension seat systems. Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 446-0649

    Material:

    Acrylonitrile Butadiene Styrene (ABS) Plastic

Compatible Models for part number 446-0649

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D5K LGP D7H D6R III D9 D4 D8 D8T D4K LGP D4K2 LGP D8R D10T2 D10 D11 XE D6K XL D11 D7R LGP D9T D3K2 XL D9R D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D5R LGP D6N LGP D6R XL D4K XL D9 GC D6R II D5K2 LGP D6K2 XL D6K2 D6T XW D3K2 LGP D6T XL D6K2 LGP D5K XL D10R D10T D5R2 D5K2 XL D5R XL D3K XL D5M D5N D11R D11T D7R II D6N XL D6R D6T D6M D6N D6R LGP D4K2 XL D6K D7R XR D6H D7E LGP D7E D3K LGP D6K LGP

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT14G2 IT38H IT38G IT14G IT28G

PIPELAYER

PL83 PL87 PL72 PL61

TRACK LOADER

973C 963 963B 963C 953C

TRUCK

MT4400D AC 794 AC

SOIL COMPACTOR

825H 815F II

WHEEL DOZER

844 834G 834H 834K 824H 814F II 854G 854K 844H 844K

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

MOTOR GRADER

18M3 24 14M3 12M 3 16 14 18 140M 3 AWD 12M 3 AWD 140M 3 16M3 14M-3 160 160M 3 150 160M 3 AWD 140

LANDFILL COMPACTOR

816K 826G II 816F II 836H 836G 836K 826H

WHEEL LOADER

928G 972G 972H 924GZ 950G II 928HZ 950G 962H 962G 950H 924HZ 990K 990H 972G II 938G II 993K 924H 988G 924G 988H 962G II 992G 992K 938G 938H 990 II 966H 966G 930G 994F 930H 966G II

COMPACT WHEEL LOADER

914G 914G2

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced