Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance446-1396: Control Valve Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance446-1396: Control Valve Seal Kit
446-1396: Control Valve Seal Kit

Cat® Seal Kit used for effective sealing

Brand: Cat

Product Images
446-1396: Control Valve Seal Kit
446-1396: Control Valve Seal Kit

Cat® Seal Kit used for effective sealing

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

033-6043: 1.78 x 14mm 90A FKM O-Ring
033-6043: 1.78 x 14mm 90A FKM O-RingQuantity: 1
149-4077: RING-BACKUP
149-4077: RING-BACKUPQuantity: 2
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 1
6V-4589: SEAL O RING
6V-4589: SEAL O RINGQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 446-1396
Material: Polytetrafluoroethylene (PTFE) Plastic
View More
Compatible Models for part number 446-1396

KNUCKLEBOOM LOADER

2384D 559D 2484D 579D

WHEEL TRACTOR

651

ASPHALT PAVER

AP455 AP555 AP655 AP655F AP500F AP1055 AP-1000F AP400 AP500 AP600 AP600F AP555F AP1000 AP-1055F

WHEEL TRACTOR-SCRAPER

657 651

HEX BASED SPL SOLUTION

6020B

DELIMBER

PRE426 DLK426

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310

HYDRAULIC SHOVEL

6020 6060 6020B 6060 FS 6030

WHEEL LOADER

972M XE 966XE 966K XE 966M XE 972XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced