Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home446-1527: 9.5mm Thick Wear Strip
Home446-1527: 9.5mm Thick Wear Strip
446-1527: 9.5mm Thick Wear Strip

Cat® 304 mm Long Circle Blade Wear Strip to secure engagement and protect the blade from wear and damage

Brand: Cat

Product Images
446-1527: 9.5mm Thick Wear Strip
446-1527: 9.5mm Thick Wear Strip
446-1527: 9.5mm Thick Wear Strip
446-1527: 9.5mm Thick Wear Strip
446-1527: 9.5mm Thick Wear Strip

Cat® 304 mm Long Circle Blade Wear Strip to secure engagement and protect the blade from wear and damage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 446-1527

Units of Measure

USMetric
Material: Brass,Manganese Bronze Brass
Height (mm): 47.0
Length (mm): 304.0
Width (mm): 50.0
Height (in): 1.85
Length (in): 12.0
Width (in): 1.96
View More
Compatible Models for part number 446-1527

MOTOR GRADER

12H NA 140H NA 12H 140 160 12K 143H 120 160K 140K 2 140K 120K 140H 120K 2 12H ES 140H ES

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced