Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps446-5393: Pump Group-Fuel Transfer
HomeEngineFuel SystemFuel Pumps446-5393: Pump Group-Fuel Transfer
446-5393: Pump Group-Fuel Transfer

Cat® Fuel Transfer Pump (Brushless 12V)

Brand: Cat

Product Images
446-5393: Pump Group-Fuel Transfer
446-5393: Pump Group-Fuel Transfer
446-5393: Pump Group-Fuel Transfer
446-5393: Pump Group-Fuel Transfer
446-5393: Pump Group-Fuel Transfer
Contact your dealer for replacement options.

Cat® Fuel Transfer Pump (Brushless 12V)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 446-5393

Units of Measure

USMetric
Overall Height (in): 2.76
Overall Width (in): 6.8
Material: Corrosion Preventative Fluid
Overall Length (in): 6.8
Overall Width (mm): 172.7
Overall Height (mm): 70.1
Overall Length (mm): 172.7
View More
Compatible Models for part number 446-5393

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D3K2 XL D3K2 LGP D4K2 LGP D4K2 XL D5K2 LGP D5K2 XL

GENERATOR

LC31XX

ENGINE - MACHINE

C4.4

GENERATOR SET

C4.4XQ100 C4.4 C4.4XQ80

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB10 CB13 CB15 CB16

BACKHOE LOADER

450 420F2 444F2 428F2 428F 416F 444F 432F 434F 440 432F2 430F2 434F2 416F2 450F 420F 430F

VIBRATORY COMPACTOR

CB-64B CB-54B CB-44B CB-66B CB-68B

COMPACT WHEEL LOADER

914M 918M 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced