Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets446-9281: Fuse Holder Mounting Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets446-9281: Fuse Holder Mounting Bracket
446-9281: Fuse Holder Mounting Bracket

Cat® Fuse Holder Mounting Bracket with M6 Weld Nuts, L X W X H: 205 X 63 X 26 mm

Brand: Cat

Product Images
446-9281: Fuse Holder Mounting Bracket
446-9281: Fuse Holder Mounting Bracket
446-9281: Fuse Holder Mounting Bracket
446-9281: Fuse Holder Mounting Bracket
446-9281: Fuse Holder Mounting Bracket

Cat® Fuse Holder Mounting Bracket with M6 Weld Nuts, L X W X H: 205 X 63 X 26 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 446-9281

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal,Structural Steel
Length (mm): 205.0
Width (mm): 63.0
Height (mm): 26.0
Material Thickness (mm): 3.0
Hole Size (mm): 13.5 (1X)
Thread Size (mm): M6 (2X)
Length (in): 8.1
Width (in): 2.5
Height (in): 1.0
Material Thickness (in): 0.12
Hole Size (in): 0.53 (1X)
View More
Compatible Models for part number 446-9281

TRUCK

793D 797F 797 793F 795F AC 795F XQ 793F AC 793F CMD 789D 785C 785D 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793 785D 793D 789D 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced