Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow End Bits447-0352: Half Arrow End Bit
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow End Bits447-0352: Half Arrow End Bit
447-0352: Half Arrow End Bit

Cat® 35 mm Bolt-On Half Arrow End Bit - RH

Brand: Cat

Product Images
447-0352: Half Arrow End Bit
447-0352: Half Arrow End Bit
447-0352: Half Arrow End Bit
447-0352: Half Arrow End Bit
447-0352: Half Arrow End Bit

Cat® 35 mm Bolt-On Half Arrow End Bit - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 447-0352

Units of Measure

USMetric
Position: Rh
Length (in): 8.7
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.378
Depth (mm): 391.0
Hole Quantity: 3
Hole Size: 1-in Plow Bolt (28 Mm Square)
Thickness (mm): 35.0
Depth (in): 15.394
Height (in): 15.37
Width (mm): 221.0
Height (mm): 390.5
Bottom Strap Length (mm): 291.5
Hole Spacing (in): 2.677
Attachment Method: Bolt-on
Hole Spacing (mm): 68.0
Bottom Strap Length (in): 11.476
Length (mm): 221.0
Machine: Loader
Width (in): 8.701
View More
Compatible Models for part number 447-0352

INTEGRATED TOOLCARRIER

IT62G IT28G

BACKHOE LOADER

430E

WHEEL LOADER

950GC 938G II 924GZ 980G II 950G II 938G 928G 938F 938H 938K 924G 938M 966G 930G 950G 960F 962H 930H 962G 962G II 950H 950K 980H 962K 966G II 950M 962M 950 GC 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced