Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings447-5463: RING-BACK UP
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings447-5463: RING-BACK UP
447-5463: RING-BACK UP

Backup Ring

Brand: Cat

Product Images
447-5463: RING-BACK UP
447-5463: RING-BACK UP
447-5463: RING-BACK UP
447-5463: RING-BACK UP
447-5463: RING-BACK UP

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 447-5463

Units of Measure

USMetric
Cross Section Width (in): 0.12
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.0
Cross Section Height (mm): 7.5
Material: Plastic,Plastic Plastic
Inside Diameter (mm): 100.0
Inside Diameter (in): 3.94
Cross Section Height (in): 0.3
View More
Compatible Models for part number 447-5463

WHEEL LOADER

986 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced