Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits448-1975: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits448-1975: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
448-1975: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
448-1975: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
448-1975: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1S-0668: 73.18mm Inner Diameter Backup Ring
1S-0668: 73.18mm Inner Diameter Backup RingQuantity: 1
140-2377: Hydraulic Cylinder Head U Cup Seal
140-2377: Hydraulic Cylinder Head U Cup SealQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
161-7147: 64.5mm Inner Diameter Piston Seal
161-7147: 64.5mm Inner Diameter Piston SealQuantity: 1
099-7002: Hydraulic Cylinder Piston Guide Ring
099-7002: Hydraulic Cylinder Piston Guide RingQuantity: 1
140-2380: RING-WEAR
140-2380: RING-WEARQuantity: 1
140-2392: Tilt Cylinder Rod Lip Type Seal
140-2392: Tilt Cylinder Rod Lip Type SealQuantity: 1
140-2310: Steering Cylinder Buffer Seal
140-2310: Steering Cylinder Buffer SealQuantity: 1
149-0231: 3.53 x 72.62mm 90A NBR O-Ring
149-0231: 3.53 x 72.62mm 90A NBR O-RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 448-1975

We are still working on adding a specification for this part.

Compatible Models for part number 448-1975

COMPACT WHEEL LOADER

907M 907H 908H 906H 907H2 906H2 908H2

WHEEL LOADER

908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced