Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance448-2431: KIT-FIELD INSTL
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
448-2431: KIT-FIELD INSTL
448-2431: KIT-FIELD INSTL

glyder kit parts

Brand: Cat

fallback-image
448-2431: KIT-FIELD INSTL

glyder kit parts

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

358-3565: Track Nut
358-3565: Track NutQuantity: 3
379-1145: VALVE AS-SOL
379-1145: VALVE AS-SOLQuantity: 1
418-8925: CABLE-BATTER
418-8925: CABLE-BATTERQuantity: 1
385-0194: BLOCK
385-0194: BLOCKQuantity: 3
448-0907: PLATE AS
448-0907: PLATE ASQuantity: 1
449-6088: HARNESS AS
449-6088: HARNESS ASQuantity: 1
119-3859: No. 10 (.190)"-16 x 3/4" Rounded Pan Head Cross Slot Screw
119-3859: No. 10 (.190)"-16 x 3/4" Rounded Pan Head Cross Slot ScrewQuantity: 6
155-0576: Two Piece Isolation Mount
155-0576: Two Piece Isolation MountQuantity: 8
241-8367: 12 Volt Magnetic Switch
241-8367: 12 Volt Magnetic SwitchQuantity: 1
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head BoltQuantity: 2
264-4297: Low Temperature Sensor
264-4297: Low Temperature SensorQuantity: 1
7X-0440: 5/16''-18 x 1 3/4'' Hex Head Bolt
7X-0440: 5/16''-18 x 1 3/4'' Hex Head BoltQuantity: 2
7X-0579: M8 ID Steel Flat Washer
7X-0579: M8 ID Steel Flat WasherQuantity: 4
8T-8912: 5/16''-18 x 2 1/4'' Hex Head Bolt
8T-8912: 5/16''-18 x 2 1/4'' Hex Head BoltQuantity: 4
8T-0337: M4-0.7 x 12mm Rounded Pan Head Cross Slot Screw
8T-0337: M4-0.7 x 12mm Rounded Pan Head Cross Slot ScrewQuantity: 1
449-1487: CABLE AS
449-1487: CABLE ASQuantity: 1
358-0235: Backup Light Switch
358-0235: Backup Light SwitchQuantity: 1
377-4710: Electronic Control Module
377-4710: Electronic Control ModuleQuantity: 1
4P-5820: Aluminum Low Output Magnetic Speed Sensor
4P-5820: Aluminum Low Output Magnetic Speed SensorQuantity: 1
081-5930: 300mm Long Wiring Harness Cable
081-5930: 300mm Long Wiring Harness CableQuantity: 1
372-8445: KIT-radiator CABLE GROUND
372-8445: KIT-radiator CABLE GROUNDQuantity: 1
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick SpacerQuantity: 4
277-1873: 7 Slot Clip Ladder
277-1873: 7 Slot Clip LadderQuantity: 4
447-8070: CABLE AS
447-8070: CABLE ASQuantity: 1
447-8069: CABLE AS
447-8069: CABLE ASQuantity: 1
266-1470: 72 Degree Rotation Range Rotary Position Sensor
266-1470: 72 Degree Rotation Range Rotary Position SensorQuantity: 1
461-0817: Engine Bay Wiring Harness
461-0817: Engine Bay Wiring HarnessQuantity: 1
369-4991: 1/2" Thread Temperature Sensor
369-4991: 1/2" Thread Temperature SensorQuantity: 1
134-2540: 3 Pin Connector Receptacle
134-2540: 3 Pin Connector ReceptacleQuantity: 1
430-9449: 7.5-36 Volts Direct Current Coolant Level Sensor
430-9449: 7.5-36 Volts Direct Current Coolant Level SensorQuantity: 1
135-2543: 20mm Inner Diameter Boot
135-2543: 20mm Inner Diameter BootQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
Showing 1 to 32 of 33Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 448-2431

We are still working on adding a specification for this part.

Compatible Models for part number 448-2431

ON HIGHWAY TRUCK

CT660

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced