Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers448-9303: 6.40mm Internal Diameter Steel Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers448-9303: 6.40mm Internal Diameter Steel Spacer
448-9303: 6.40mm Internal Diameter Steel Spacer

Cat® Steel Shim with 10mm Outer Diameter used for Additional Stretch Length in Cab Doors

Brand: Cat

Product Images
448-9303: 6.40mm Internal Diameter Steel Spacer
448-9303: 6.40mm Internal Diameter Steel Spacer
448-9303: 6.40mm Internal Diameter Steel Spacer
448-9303: 6.40mm Internal Diameter Steel Spacer
448-9303: 6.40mm Internal Diameter Steel Spacer

Cat® Steel Shim with 10mm Outer Diameter used for Additional Stretch Length in Cab Doors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 448-9303

Units of Measure

USMetric
Outside Diameter (mm): 10.0
Center Hole Form: Non-Threaded
Outside Diameter (in): 0.4
Inside Diameter (mm): 6.4
Material Description: Steel
Inside Diameter (in): 0.3
Thickness (mm): 2.8
Thickness (in): 0.1
Material: Carbon steel,Alloy Zinc,Carbon Steel
Weight (kg): 0.1
Weight (lb): 0.1
View More
Compatible Models for part number 448-9303

MINI HYD EXCAVATOR

301.8 301.9 302CR 303.5E2 CR 304E2 305.5E2 CR 303.5CR 304SR 302.7CR 303.5E2 305.5E2 303 SR 301.6 304E2 CR 304CR 303CR 305E2 304.5E2 305E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced