Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links449-2674: Track Link
HomeUndercarriageTrack ComponentsTrack Links449-2674: Track Link
449-2674: Track Link

Cat® Track Link 215.9mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Product Images
449-2674: Track Link
449-2674: Track Link
449-2674: Track Link
449-2674: Track Link
449-2674: Track Link

Cat® Track Link 215.9mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 449-2674

Units of Measure

USMetric
Track Pitch (mm): 215.9
Bolt Size (mm): M22
Track Pitch (in): 8.5
Bore To Rail (in): 2.694
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 42
Pin Retention System: Press Fit
Track Link Crown Height (mm): 0
Overall Height (mm): 124.0
UC System: GD
Eyebrow Thickness (in): 0
Steel Spec: 1E0669
Pin End Strap Thickness (in): 1.654
Bushing End Strap Thickness (in): 1.063
Bushing End Strap Thickness (mm): 27
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 0.906
Track Pin Bore Diameter (in): 1.799
Bolt Hole Diameter (mm): 23
Master Link Type: Slip Fit Master
Rail To Pin Boss OD (mm): 36.4
Track Pin Bore Diameter (mm): 45.7
Rail To Pin Boss OD (in): 1.433
Bushing Bore Diameter (mm): 67.6
Overall Height (in): 4.882
Wear Sensor: No
Master Bolt Thread: M22
Bore To Rail (mm): 68.42
Bushing Bore Diameter (in): 2.661
View More
Compatible Models for part number 449-2674

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced