Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims450-1123: Blade Pitch Link Cover
HomeCabsCab InteriorCab Dash & Trims450-1123: Blade Pitch Link Cover
450-1123: Blade Pitch Link Cover

Cat® Blade Pitch Link Cover used in Power Angle and Tilt Bulldozer

Brand: Cat

Product Images
450-1123: Blade Pitch Link Cover
450-1123: Blade Pitch Link Cover

Cat® Blade Pitch Link Cover used in Power Angle and Tilt Bulldozer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 450-1123

Units of Measure

USMetric
Overall Height (in): 1.81
Overall Height (mm): 46.0
Overall Length (in): 16.77
Overall Length (mm): 426.0
Overall Width (in): 3.43
Overall Width (mm): 87.0
Weight (kg): 3.01
Weight (lb): 6.62
Material: Alloy Steel
View More
Compatible Models for part number 450-1123

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D2 D4K2 XL D1 D3 D3K2 LGP D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced