Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-1554: KIT-FUEL SYSTEM GASKETS
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-1554: KIT-FUEL SYSTEM GASKETS
450-1554: KIT-FUEL SYSTEM GASKETS

Fuel System Kit

Brand: Cat

Product Images
450-1554: KIT-FUEL SYSTEM GASKETS
450-1554: KIT-FUEL SYSTEM GASKETS

Fuel System Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 8
9X-7378: 1.83 x 8.92mm 78A HNBR O-Ring
9X-7378: 1.83 x 8.92mm 78A HNBR O-RingQuantity: 3
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 5
1S-0004: 5.33 x 18.42mm 70A VMQ O-Ring
1S-0004: 5.33 x 18.42mm 70A VMQ O-RingQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 8
4N-1105: 0.8mm Thick Two Hole Flange Gasket
4N-1105: 0.8mm Thick Two Hole Flange GasketQuantity: 1
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 450-1554
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 450-1554

ENGINE - MACHINE

3408

ARTICULATED TRUCK

D44B D550B

INDUSTRIAL ENGINE

3408B

COLD PLANER

PR-450C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced