Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-2548: Turbocharger INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
450-2548: Turbocharger INSTALL GASKET KIT
450-2548: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Product Images
450-2548: Turbocharger INSTALL GASKET KIT
450-2548: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-RingQuantity: 1
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 8
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 450-2548
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 450-2548

ENGINE - MACHINE

C9

GENERATOR SET

C9 C9 GEN SET

TRUCK ENGINE

C9

TRACK FELLER BUNCHER

TK752 551 521B 552 TK711 TK732 541 2 TK741 522B 541 TK722 552 2 TK721

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9 C-9

EXCAVATOR

330F 330D MH 336D2 XE 336D2 LXE 330D 336D 336D LN 340D L 336D2 L 330D LN 330D L 336D L 330D FM

MOBILE HYD POWER UNIT

336D 330D 330D L 336D L 330D LN

MOTOR GRADER

14L 140M 2 140M 160M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert