Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings450-4809: Internal Diameter 60mm Bearing
HomeDrivetrainTransmissions & ComponentsTransmission Bearings450-4809: Internal Diameter 60mm Bearing
450-4809: Internal Diameter 60mm Bearing

Cat® Bearing of 130mm Outer Diameter used for rotation in Transfer Gears

Brand: Cat

Product Images
450-4809: Internal Diameter 60mm Bearing
450-4809: Internal Diameter 60mm Bearing
450-4809: Internal Diameter 60mm Bearing
450-4809: Internal Diameter 60mm Bearing
450-4809: Internal Diameter 60mm Bearing

Cat® Bearing of 130mm Outer Diameter used for rotation in Transfer Gears

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 450-4809

Units of Measure

USMetric
Outside Diameter (mm): 130.0
Inside Diameter (mm): 60.0
Height (mm): 31.0
Outside Diameter (in): 5.118
Inside Diameter (in): 2.362
Height (in): 1.22
Material: Carbon Steel
View More
Compatible Models for part number 450-4809

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced