Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses450-4946: Flood Lens Assembly
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses450-4946: Flood Lens Assembly
450-4946: Flood Lens Assembly

Cat® Flood Lens Assembly (4x4 LED Work Light)

Brand: Cat

Product Images
450-4946: Flood Lens Assembly
450-4946: Flood Lens Assembly
450-4946: Flood Lens Assembly
450-4946: Flood Lens Assembly
450-4946: Flood Lens Assembly

Cat® Flood Lens Assembly (4x4 LED Work Light)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 450-4946

Units of Measure

USMetric
Width (mm): 94.2
Height (mm): 94.2
Lens Pattern: Flood
Lens Type: Unfilled polycarbonate
Material: Glass Ceramic,Polycarbonate Plastic
Lens Color: Yellow
Depth (mm): 21.5
Depth (in): 0.84
Height (in): 3.71
Width (in): 3.71
View More
Compatible Models for part number 450-4946

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced