Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights450-4950: LED Work Light (Flood)
HomeElectrical & ElectronicsLights & Light AccessoriesLights450-4950: LED Work Light (Flood)
450-4950: LED Work Light (Flood)

Find premium led flood lights and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Product Images
450-4950: LED Work Light (Flood)
450-4950: LED Work Light (Flood)

Find premium led flood lights and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 450-4950

Units of Measure

USMetric
Lumens: 4,200.0
Voltage (volts): 12-24
Lens Pattern: Wide Flood
Mounting Type: Pedestal,suspended,right,left
Connector Type: 2 pin DT
Length (mm): 87.0
Width (mm): 108.0
Height (mm): 110.0
Length (in): 3.4
Width (in): 4.25
Height (in): 4.3
Material: Alloy Aluminum
View More
Compatible Models for part number 450-4950

TRACK-TYPE TRACTOR

D6T D5

FORWARDER

584 584HD

ROTARY DRILL

MD6380 MD6250 MD6200 MD6310

TRACK FELLER BUNCHER

2390 511 522 521 532

LOAD HAUL DUMP

R2900 XE

WHEEL DOZER

834

SHOVEL

6040

HYDRAULIC SHOVEL

6020B 6060 6030 6040

WHEEL LOADER

988K 988 988 XE 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced