Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity452-2243: Winter Door Cover Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity452-2243: Winter Door Cover Kit
Parts included in this kit

No results available.

9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 8
452-2242: COVER AS
452-2242: COVER ASQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 8
5C-2890: M6 x 1mm Hex Nut
5C-2890: M6 x 1mm Hex NutQuantity: 8
Showing 1 to 4 of 4
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced