Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity452-4185: Water Sprinkler Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
452-4185: Water Sprinkler Kit
452-4185: Water Sprinkler Kit

Broom work tool water sprinkling kit for dust control. Includes sprinkler heads (2), hoses, mounting hardware, and quick disconnects.

Brand: Cat

Product Images
452-4185: Water Sprinkler Kit
452-4185: Water Sprinkler Kit
452-4185: Water Sprinkler Kit

Broom work tool water sprinkling kit for dust control. Includes sprinkler heads (2), hoses, mounting hardware, and quick disconnects.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle RetainerQuantity: 2
256-9333: 11/16" Water Spray Lines Barb Fitting Elbow
256-9333: 11/16" Water Spray Lines Barb Fitting ElbowQuantity: 1
5P-7175: Adapter-Straight
5P-7175: Adapter-StraightQuantity: 1
124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 5
256-9332: 11/16-16 Barb Tee Fitting
256-9332: 11/16-16 Barb Tee FittingQuantity: 1
173-7492: Coupling-Quick Disconnect
173-7492: Coupling-Quick DisconnectQuantity: 1
256-9334: Broom Water Spray Nozzle
256-9334: Broom Water Spray NozzleQuantity: 2
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 2
Showing 1 to 9 of 9
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert