Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity452-4200: Angle Broom Deflector Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
452-4200: Angle Broom Deflector Kit
452-4200: Angle Broom Deflector Kit

Angle Broom Deflector Kit. Includes steel cowl extension, rubber debris deflector flap, and mounting hardware.

Brand: Cat

Product Images
452-4200: Angle Broom Deflector Kit
452-4200: Angle Broom Deflector Kit
452-4200: Angle Broom Deflector Kit

Angle Broom Deflector Kit. Includes steel cowl extension, rubber debris deflector flap, and mounting hardware.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

452-4157: PLATE AS
452-4157: PLATE ASQuantity: 1
452-4160: 3mm Thick Debris Deflector Plate
452-4160: 3mm Thick Debris Deflector PlateQuantity: 1
457-6460: 3mm Thick Debris Deflector Skirt Mounting Plate
457-6460: 3mm Thick Debris Deflector Skirt Mounting PlateQuantity: 1
3B-4505: Internal Diameter 8.1mm Lock Washer
3B-4505: Internal Diameter 8.1mm Lock WasherQuantity: 7
452-4158: 5mm Thick Debris Deflector Skirt
452-4158: 5mm Thick Debris Deflector SkirtQuantity: 1
452-4159: 3mm Thick Debris Deflector Plate
452-4159: 3mm Thick Debris Deflector PlateQuantity: 1
7X-0602: 10mm Inner Diameter Washer
7X-0602: 10mm Inner Diameter WasherQuantity: 3
201-3176: 0.5mm Thick Deflector Skirt Support Plate
201-3176: 0.5mm Thick Deflector Skirt Support PlateQuantity: 12
8T-4138: M6-1 x 20mm Hex Head Bolt
8T-4138: M6-1 x 20mm Hex Head BoltQuantity: 15
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 12
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 7
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 7
Showing 1 to 12 of 12
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert