Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits452-8554: Repair Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits452-8554: Repair Kit
452-8554: Repair Kit

Cat® Repair Kit for Brake Control Lines

Brand: Cat

fallback-image
452-8554: Repair Kit

Cat® Repair Kit for Brake Control Lines

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 452-8554
Material: Carbon Steel,Polyurethane Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 452-8554

WHEEL SKIDDER

535C 535B 525C 525B 545

UNDERGROUND ART TRUCK

AD55 AD30 AD45B AD45

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G IT38G II IT28G

TRUCK

775F 773F 777F

SOIL COMPACTOR

825 825G II 825H 825G 825K 815F II 815K 815 815F

LOAD HAUL DUMP

R1600 R1700G R3000H R1600G R1600H R1700 R2900G R2900 XE R1700 XE R2900

WHEEL DOZER

814F II 814K 814F 814 824G II 824 824H 824G 824K

LANDFILL COMPACTOR

816F II 836H 836G 816K 836K 816 826G 826H 826K 836 826 816F

MOTOR GRADER

24H 24M 120M

WHEEL LOADER

972G II 938G II 980K HLG 980G II 928H 928G 924H 988G 924G 988H 972G 962G II 972H 972K 980H 980G 980K 950GC 814K 924GZ 950G II 938G 928HZ 966H 966G 930G 950G 962H 930H 962G 966K 950H 924HZ 950K 962K 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced