Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs453-4118: Control Module
HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs453-4118: Control Module
453-4118: Control Module

Cat® 24 Volt Monitor Control Module

Brand: Cat

Product Images
453-4118: Control Module
453-4118: Control Module
453-4118: Control Module
453-4118: Control Module
453-4118: Control Module

Cat® 24 Volt Monitor Control Module

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-4118

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Height (mm): 36.0
Overall Length (in): 44.29
Overall Length (mm): 118.8
Overall Width (mm): 133.6
Weight (lb): 161.55
View More
Compatible Models for part number 453-4118

LOAD HAUL DUMP

R1700 XE R1600H R2900 XE R1700

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced