Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass453-4794: 5.76mm Thick Cab Window Glass
HomeCabsCab VisibilityWindows & Glass453-4794: 5.76mm Thick Cab Window Glass
453-4794: 5.76mm Thick Cab Window Glass

Cat® Front Glass

Brand: Cat

Product Images
453-4794: 5.76mm Thick Cab Window Glass
453-4794: 5.76mm Thick Cab Window Glass
453-4794: 5.76mm Thick Cab Window Glass
453-4794: 5.76mm Thick Cab Window Glass
453-4794: 5.76mm Thick Cab Window Glass

Cat® Front Glass

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-4794

Units of Measure

USMetric
Overall Length (mm): 1,104.0
Overall Width (mm): 840.0
Thickness (mm): 6.0
Overall Length (in): 43.48
Overall Width (in): 33.07
Thickness (in): 0.23
Material: Glass Ceramic
View More
Compatible Models for part number 453-4794

GENERATOR SET

3512B

HEX BASED SPL SOLUTION

330F OEM 320E 330D2

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

312D2 336E LN 318E L 352F 312D L 316F L 340F 336E LH 349F LXE 349D L 328D LCR 329D LN 329D L 312E 323F SA 312F 320D LN 340F L LRE 336D 324D 336E 312D 324E 336F 349D2 L 336F LN XE 320E LRR 315D L 325F LCR 323F LN 336D2 L 324E L 335F 336F L 323F 336F XE 374F L 323D 318F L 390F 320D L 374F 312E L 349E L 330D2 336E LNH 329E L 318F 323D SA 320D RR 345D L VG 336D LN 319D LN 323D L 313F L 330D2 L 323D LN 323D2 349E L VG 324E LN 329D 330F L 329E 352F XE VG 326D2 L 345D 320E L 345D L 349F L 336F LNXE 329F L 335F LCR 320D 320E 316F 326D2 349D2 319D L 323E L 352F-VG 323D2 L 336F LN 320D LRR 329E LN 326F L 336D L 323E SA 320E LN 323F OEM 336D2 320F L 330F 336F L XE 316E L 323E LN 329D2 L 326F 324D LN 390F L 323F L 330F LN 324D L 313F 336E L 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 330F 330D 349E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced