Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsRippers453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
Home
AttachmentsRippers
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Brand: Cat

Product Images
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
279-4323
279-4323: 1200 mm (47 in), 167 L (5.9 ft3), Pin On
Check Price
464-9906
464-9906: 914 mm (36 in), 200 L (7.1 ft3), Pin On, 40 mm (1.6 in)
Check Price
218-3198
218-3198: A23, 3 Ton Mini Excavators
Check Price
464-9902
464-9902: 457 mm (18 in), 82 L (2.9 ft3), Pin On, 40 mm (1.6 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert