Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersInsulation Groups & Assemblies453-9747: 567.4mm Long Exhaust Heat Shield
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersInsulation Groups & Assemblies453-9747: 567.4mm Long Exhaust Heat Shield
453-9747: 567.4mm Long Exhaust Heat Shield

Cat® 567.4mm Long Exhaust Heat Shield with Thermal Insulation used in Exhaust Manifold

Brand: Cat

Product Images
453-9747: 567.4mm Long Exhaust Heat Shield
453-9747: 567.4mm Long Exhaust Heat Shield
453-9747: 567.4mm Long Exhaust Heat Shield
453-9747: 567.4mm Long Exhaust Heat Shield
453-9747: 567.4mm Long Exhaust Heat Shield

Cat® 567.4mm Long Exhaust Heat Shield with Thermal Insulation used in Exhaust Manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-9747

Units of Measure

USMetric
Material Description: Stainless Steel / Insulation
Overall Height (in): 10.22
Overall Height (mm): 259.7
Overall Length (in): 22.33
Overall Length (mm): 567.4
Overall Width (in): 7.46
Overall Width (mm): 189.5
Material: Stainless Steel,Thermal Insulation,Alloy Mixed: Metal
View More
Compatible Models for part number 453-9747

GENERATOR SET

G3516

GAS ENGINE

G3520B G3516B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced