Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches453-9924: 24V Single Pole Double Throw Plastic Relay
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches453-9924: 24V Single Pole Double Throw Plastic Relay
453-9924: 24V Single Pole Double Throw Plastic Relay

Cat® 24 Volts Single Pole Double Throw Plastic Relay with Plug Connectors

Brand: Cat

Product Images
453-9924: 24V Single Pole Double Throw Plastic Relay
453-9924: 24V Single Pole Double Throw Plastic Relay
453-9924: 24V Single Pole Double Throw Plastic Relay
453-9924: 24V Single Pole Double Throw Plastic Relay
453-9924: 24V Single Pole Double Throw Plastic Relay

Cat® 24 Volts Single Pole Double Throw Plastic Relay with Plug Connectors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-9924

Units of Measure

USMetric
Overall Length (mm): 45.5
Overall Width (mm): 42.8
Overall Height (mm): 36.0
Overall Length (in): 1.79
Overall Width (in): 1.69
Overall Height (in): 1.42
Material: Polyurethane Plastic
View More
Compatible Models for part number 453-9924

UNDERGROUND ART TRUCK

AD45

POWER MODULE

XQ2280 XQC1200 XQC1600

MACHINE CONTROL & GUID

MINESTARGU

LOAD HAUL DUMP

R1700 R2900 R1700 XE

OFF HIGHWAY TRUCK

777 793F 798 AC 789 785 793 798 789D 796 AC 794 AC

MOTOR GRADER

14 12M 3 AWD 120 GC 160 150 160M 3 AWD 140 12M 3 120 140M 3 AWD 140M 3 140 GC 160M 3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6015B

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6K2 XL D6K2 LGP D6N XL D4 D5 D8 D7 D8T D8R D6N LGP D6K2

ASPHALT PAVER

AP1055 AP1000

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558 568

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

FM538 MH3295 FM548 315 GC 3101 317 315 313 FM558 FM568 340 352 350 320 326 325 323 319 330 335 336 395 374

VIBRATORY COMPACTOR

CS78B CS-56B CS-68B CS54B CS-54B CS-66B CS-78B CS-64B CS-76B CP74B CP-54B CS68B CS56B CS-74B CP-56B CP-68B CP54B CP-74B CS74B CS14 CP68B CP56B

SHOVEL

6040

PETROLEUM PACKAGE

CX31-C11I CX35-C18I CX31-C15I CX31-C13I CX35-P800 CX31 CX31-P600- TH35-C15I CX31-P600

GENERATOR SET

C18 GEN SET G3516H C18

ENGINE

C15 C18 C13B

TRACK LOADER

963 953 963K 953K

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS11 CS12 CS13 CS14 CS16 CS17 CS19

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM312 PM313 PM310 PM620 PM622

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

982XE 966 972 966 GC 966XE 980 982 980GC 995 993 992 980XE 926 924 930 938 930K 930M 950 982 XE 980 XE 950M Z 950GC 990K 950 GC 993K 924K 972XE 938K 938M 926M

ARTICULATED TRUCK

730 EJECTOR 725 730 735

WHEELED EXCAVATOR

M323F

INDUSTRIAL ENGINE

C18 C9.3B C15

TRUCK

785 795F XQ 793D 793B 793C 793F 793F XQ 773E 785G 797F 794 AC 797B 793F CMD 793F OEM 795F AC 789D 777D 777G

COMPACTOR

CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced