Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations454-0787: T2 3512C WS DIESEL TO DGB CONVERSION
Home
Upgrade & Repair KitsUpgrade KitsEmissions & Regulations
454-0787: T2 3512C WS DIESEL TO DGB CONVERSION
454-0787: T2 3512C WS DIESEL TO DGB CONVERSION

Upgrade - 70% gas substitution with a wide range of gas quality offer lower operating cost, improved performance and lower emissions. See PELJ1537 and REHS7855 at publications.cat.com

Brand: Cat

Product Images
5mm Thick Lifting Eye Retainer
Fuel Cooler Core
BRACKET AS
Gas Pressure Regulator Lines Tube Assembly
Gas Pressure Regulator
34.40mm Internal Diameter Rubber Grommet
6mm Thick Tube Support Bracket
Fuel Filter Connector
232.48mm Length Electronic Valve Actuator
19.05mm Internal Diameter Hook Top Clip
4.80mm ID Two Straight Coupling Hose
1/2" X 3/4" Straight Adapter
Engine Speed Sensor
Diesel to Dynamic Gas Blending Tube
57.15mm Inner Diameter Single Tube Clip
3/8''-16 x 3/4'' Hex Head Bolt
Adapter-Thermocouple
5/8''-11 Hex Nut
Pressure Sensor
89mm Long Endbell Connector Cover
44.45mm Shaft Length External Hexagonal Steel Bolt
5/16''-18 x 2 3/4'' Hex Head Bolt
1/2''-13 Hex Nut
3/8''-16 x 1 3/8'' Hex Head Bolt
9/16-18" x 1/4-18" NPTF Elbow Adapter
3/8''-16 x 1 1/8'' Hex Head Bolt
1.83 x 8.92mm 75A FKM O-Ring
88mm Long Wire Router Endbell Connector
1/4-18 NPTF Thread Hex-Drive Plug
18mm Width Steel Spacer
5/8" ID Steel Flat Washer
9mm Length Steel Spacer
19.05mm Single Tube Steel Clip
STOR O-Ring Seal (SAE 9/16-18)
Tie Wrap Ladder Steel Clip
2.21 x 16.36mm 90A FKM O-Ring
3/8" ID Steel Flat Washer
M12 ID Steel Flat Washer
9.52mm Internal Diameter Loop Clip
63.50mm Internal Diameter 2 Piece Steel Clip
124mm Long Half Clamp P Clip
1.78 x 12.47mm 90A NBR O-Ring
M8 ID Steel Flat Washer
43 mm Long Straight Adapters
Engine Electronic Control Mounting Bracket
HOSE AS
1.6mm Thick Fuel Lines Gasket
178mm Long Bracket
BRACKET
Fluid Carrying Tube Assembly
Gas Pressure Regulator Support Bracket
Regulator Bracket
0.8mm Thick Flange Gasket
Pressure Sensor
0.8mm Thick Flange Gasket
Fuel System Solenoid Valve
Knock Sensor with HD10 Series Connector
1/4-18 NPTF Hex Head Straight Adapter
Well Fracturing Engine Wiring Harness
6mm Thickness Hose Mounting Plate
Information System Management Electrical Control
0.8mm Thick Gasket
25.4mm Width Bottom Hook Clip
3/8''-16 x 4 3/4'' Hex Head Bolt
O-Ring Port To Pipe Thread 90 Degree Elbow
0.8mm Thick Front Housing Cover Gasket
Te Sensor Group
Adapter-Straight
11/16-16 X 1/2-14 NPTF Hex Head Straight Adapter
60.2mm ID Gas Pressure Regulator Tube
77.16mm Long Plate
77.2mm Long Orifice
3/4-14 NPTF X 13/16 -16 90 Degrees Elbow Adapter
Adapter-Straight
43.90mm Long 90 Degree Elbow Adapter
1.6mm Thick Flange Gasket
7/18-20 Hex Head Straight Adapter
32.92mm Inner Diameter Seal O Ring
5/8''-11 x 2 1/4'' Hex Head Bolt
31.75mm Shaft Length External Hexagonal Steel Bolt
1" PTF Special Short Ball Valve
9.4mm Inside Diameter Seal-O-Ring
10.50mm Inside Diameter Steel Spacer
3/8" ID Steel Flat Washer
3/8''-16 x 1 1/8'' Hex Head Bolt
7/16" x M14 Air Control Valve Straight Adapter
2.1 x 11.4mm 90A FKM O-Ring
M12x1.5 Thread Pressure Sensor
600 Kilo Pascal Rated Pressure Sensor
3/8" ID Steel Flat Washer
3/8''-16 x 1 3/8'' Hex Head Bolt
3/8''-16 Hex Nut
3/8''-16 x 1 1/4'' Hex Head Bolt
3/8''-16 x 1 1/2'' Hex Head Bolt
3/8''-16 x 1 3/4'' Hex Head Bolt
Thermocouple Temperature Sensor
3/8''-16 x 2 1/2'' Hex Head Bolt
362.00mm Length Cable Strap
3/8-16 Hexagonal Head Bolt
1.78 x 7.67mm 90A NBR O-Ring
28.7mm Thick Spacer
1.83 x 8.92mm 90A FKM O-Ring
Two Piece Isolation Mount
6mm Thick Heat Exchanger Water Lines Bracket
HOSE AS
Electronic Control Module
Clip Support Bracket
Hydraulic Flange
Clip Mount Bracket
32V Direct Current Proximity Position Sensor
Electrical Wiring Harness Sleeve
Malleable Iron Casted Tee Adapter
25.40mm Internal Diameter Steel Clip
Gas Pressure Regulator Mounting Bracket
10.92mm ID Gas Pressure Regulator Tube
5/8''-11 x 2 1/2'' Hex Head Bolt
Magnetic Speed Sensor
3/8" ID Steel Flat Washer
1/2''-13 x 2 1/2'' Hex Head Bolt
0.8mm Thick Turbocharger Oil Lines Gasket
M12 ID Steel Flat Washer
1/2''-13 x 1 1/2'' Hex Head Bolt
1/2-13 Hexagonal Head Bolt
1-11-1/2 NPTF Thread Square-Drive Plug
25.40mm Internal Diameter Two Piece Half Clip
9.4mm Inside Diameter Seal-O-Ring
3/8''-16 x 1'' Hex Head Bolt
5/16''-18 x 1'' Hex Head Bolt
3/8''-16 x 2'' Hex Head Bolt
M8 ID Steel Flat Washer
Straight Adapter
1/2''-13 x 2 1/4'' Hex Head Bolt
Two Piece Isolation Mount
2 Pin Passive Temperature sensor
M8 ID Steel Flat Washer
8.8mm Inner Diameter Washer
38.10mm Shaft Length External Hexagonal Steel Bolt
9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter
12.50mm Inner Diameter Flanged Rubber Grommet
Thermocouple Adapter
3/8''-16 x 1 5/8'' Hex Head Bolt
90° Elbow Adapter
10.31mm Internal Diameter Steel Spacer
20.50mm Clamp Width Ladder Clip
2.3mm Thick Ladder Clip
21.00mm Clamp Width Ladder Clip
1.78 x 9.27mm 90A NBR O-Ring
387.00mm Length Cable Strap
454-0787: T2 3512C WS DIESEL TO DGB CONVERSION

Upgrade - 70% gas substitution with a wide range of gas quality offer lower operating cost, improved performance and lower emissions. See PELJ1537 and REHS7855 at publications.cat.com

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

209-5241: 5mm Thick Lifting Eye Retainer
209-5241: 5mm Thick Lifting Eye RetainerQuantity: 1
293-8396: Fuel Cooler Core
293-8396: Fuel Cooler CoreQuantity: 1
436-0490: BRACKET AS
436-0490: BRACKET ASQuantity: 1
436-0493: Gas Pressure Regulator Lines Tube Assembly
436-0493: Gas Pressure Regulator Lines Tube AssemblyQuantity: 1
435-0888: Gas Pressure Regulator
435-0888: Gas Pressure RegulatorQuantity: 1
264-0567: 34.40mm Internal Diameter Rubber Grommet
264-0567: 34.40mm Internal Diameter Rubber GrommetQuantity: 1
460-0915: 6mm Thick Tube Support Bracket
460-0915: 6mm Thick Tube Support BracketQuantity: 1
8C-6867: Fuel Filter Connector
8C-6867: Fuel Filter ConnectorQuantity: 1
543-2972: 232.48mm Length Electronic Valve Actuator
543-2972: 232.48mm Length Electronic Valve ActuatorQuantity: 1
6K-5291: 19.05mm Internal Diameter Hook Top Clip
6K-5291: 19.05mm Internal Diameter Hook Top ClipQuantity: 2
111-3684: 4.80mm ID Two Straight Coupling Hose
111-3684: 4.80mm ID Two Straight Coupling HoseQuantity: 1
353-5440: 1/2" X 3/4" Straight Adapter
353-5440: 1/2" X 3/4" Straight AdapterQuantity: 1
522-1643: Engine Speed Sensor
522-1643: Engine Speed SensorQuantity: 2
426-3526: Diesel to Dynamic Gas Blending Tube
426-3526: Diesel to Dynamic Gas Blending TubeQuantity: 2
6V-3378: 57.15mm Inner Diameter Single Tube Clip
6V-3378: 57.15mm Inner Diameter Single Tube ClipQuantity: 2
0S-0509: 3/8''-16 x 3/4'' Hex Head Bolt
0S-0509: 3/8''-16 x 3/4'' Hex Head BoltQuantity: 3
5N-2126: Adapter-Thermocouple
5N-2126: Adapter-ThermocoupleQuantity: 12
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex NutQuantity: 8
320-3060: Pressure Sensor
320-3060: Pressure SensorQuantity: 4
211-6807: 89mm Long Endbell Connector Cover
211-6807: 89mm Long Endbell Connector CoverQuantity: 1
1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt
1B-9575: 44.45mm Shaft Length External Hexagonal Steel BoltQuantity: 4
1D-4540: 5/16''-18 x 2 3/4'' Hex Head Bolt
1D-4540: 5/16''-18 x 2 3/4'' Hex Head BoltQuantity: 4
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex NutQuantity: 10
6V-6753: 3/8''-16 x 1 3/8'' Hex Head Bolt
6V-6753: 3/8''-16 x 1 3/8'' Hex Head BoltQuantity: 2
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow AdapterQuantity: 2
6V-1943: 3/8''-16 x 1 1/8'' Hex Head Bolt
6V-1943: 3/8''-16 x 1 1/8'' Hex Head BoltQuantity: 6
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
126-1774: 88mm Long Wire Router Endbell Connector
126-1774: 88mm Long Wire Router Endbell ConnectorQuantity: 3
8T-6765: 1/4-18 NPTF Thread Hex-Drive Plug
8T-6765: 1/4-18 NPTF Thread Hex-Drive PlugQuantity: 1
9C-5344: 18mm Width Steel Spacer
9C-5344: 18mm Width Steel SpacerQuantity: 14
5P-8247: 5/8" ID Steel Flat Washer
5P-8247: 5/8" ID Steel Flat WasherQuantity: 16
7W-9094: 9mm Length Steel Spacer
7W-9094: 9mm Length Steel SpacerQuantity: 1
Showing 1 to 32 of 148Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert