Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps454-1968: 327 mm Wide Fender Guard for upper frame enclosure
HomeDrivetrainTires & RimsMudflaps454-1968: 327 mm Wide Fender Guard for upper frame enclosure
454-1968: 327 mm Wide Fender Guard for upper frame enclosure

Cat® 327 mm Wide Fender Guard for upper frame enclosure

Brand: Cat

Product Images
454-1968: 327 mm Wide Fender Guard for upper frame enclosure
454-1968: 327 mm Wide Fender Guard for upper frame enclosure
454-1968: 327 mm Wide Fender Guard for upper frame enclosure
454-1968: 327 mm Wide Fender Guard for upper frame enclosure
454-1968: 327 mm Wide Fender Guard for upper frame enclosure

Cat® 327 mm Wide Fender Guard for upper frame enclosure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 454-1968

Units of Measure

USMetric
Width (mm): 327.0
Width (in): 12.8
Material Description: Steel
Material: Cyanoacrylate Adhesive
View More
Compatible Models for part number 454-1968

EXCAVATOR

325F LCR 325F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced