Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components454-2948: 24 Volt Refrigerant Condenser Fan
HomeCabsCab HVAC SystemsOther Cab HVAC Components454-2948: 24 Volt Refrigerant Condenser Fan
454-2948: 24 Volt Refrigerant Condenser Fan

Cat® 24 Volt, 5 Blade Refrigerant Condenser Fan for cab roof

Brand: Cat

Product Images
454-2948: 24 Volt Refrigerant Condenser Fan
454-2948: 24 Volt Refrigerant Condenser Fan

Cat® 24 Volt, 5 Blade Refrigerant Condenser Fan for cab roof

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 454-2948

Units of Measure

USMetric
Overall Width (in): 3.7
Outer Diameter (mm): 277.0
Material: Polyamide Plastic
Overall Width (mm): 94.0
Outer Diameter (in): 10.9
View More
Compatible Models for part number 454-2948

TRACK-TYPE TRACTOR

D6R D8T D6T D6N D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D8R D6T XL PAT D5R2 D6T XW PAT D6R XL D6T XL D8

GENERATOR SET

3508B

PIPELAYER

PL72 PL83 PL87

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced