Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRubber Tracks454-6048: 400mm Rubber Track for 259
Home
UndercarriageRubber Tracks
454-6048: 400mm Rubber Track for 259
454-6048: 400mm Rubber Track for 259

Cat® Rubber Track 400mm Wide, 53mm Track Pitch, 86 Sections, Bar Tread Pattern

Brand: Cat

Product Images
454-6048: 400mm Rubber Track for 259
454-6048: 400mm Rubber Track for 259
454-6048: 400mm Rubber Track for 259
454-6048: 400mm Rubber Track for 259
454-6048: 400mm Rubber Track for 259
Contact your dealer for replacement options.

Cat® Rubber Track 400mm Wide, 53mm Track Pitch, 86 Sections, Bar Tread Pattern

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Related parts
357-0232: 320mm Rubber Track for 259
357-0232: 320mm Rubber Track for 259

Cat® Rubber Track 320mm Wide, 53mm Track Pitch, 86 Sections

Check Price
357-0244: 400mm Rubber Track for 259
357-0244: 400mm Rubber Track for 259

Cat® Rubber Track 400mm Wide, 53mm Track Pitch, 86 Sections

Check Price
584-7121: Rubber Track
584-7121: Rubber Track

Cat® Rubber Track 320mm Wide, 86mm Track Pitch, 53 Sections, Zig zag Tread Pattern

Check Price
357-0232
357-0232: 320mm Rubber Track for 259
Check Price
357-0244
357-0244: 400mm Rubber Track for 259
Check Price
584-7121
584-7121: Rubber Track
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert