Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components454-7800: Rear Frame Ladder Step
HomeCabsOther Cab Components454-7800: Rear Frame Ladder Step
454-7800: Rear Frame Ladder Step

Cat® Ladder Step provides means for operator to ascend and descend from machine and provide access for service and maintenance.

Brand: Cat

Product Images
454-7800: Rear Frame Ladder Step
454-7800: Rear Frame Ladder Step

Cat® Ladder Step provides means for operator to ascend and descend from machine and provide access for service and maintenance.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 454-7800

Units of Measure

USMetric
Width (mm): 150.0
Material Description: Carbon Steel
Height (mm): 34.5
Length (in): 13.38
Length (mm): 340.0
Width (in): 5.9
Height (in): 1.36
View More
Compatible Models for part number 454-7800

WIDE BODY TRUCK

707

KNUCKLEBOOM LOADER

2384D 2484D 559D 579D

TRACK FELLER BUNCHER

522 521

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 966M XE 980XE 926 924K 966 924 972M 972 972L 980L 930 972XE 980M 950M Z 966 GC 972 XE 814K 966 XE 938 966XE 980 982 938K 938M 980GC 926M 966L 930K 966M 930M 962L 950M 950 950L 962M 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced