Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® Connector Seal </br>(Plug Interface) (3 Pin)
Brand: Cat
Cat® Connector Seal </br>(Plug Interface) (3 Pin)
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat connector seals are designed to prevent fluid leakage, dust contamination or physical damage to electrical connectors during shipping, storage, or Cat heavy equipment operations.
Attributes:
• Tan peripheral seal
• Seals 3 pin connectors
Application:
Seals are used to protect 3 pin connectors. Consult your owner's manual or contact your local Cat dealer for more information.
Units of Measure
POWER PACK
C18
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
303.5E2 CR 308E2 306E2 304E2 304CR 307.5 302CR 305E2 CR 305E 308E2 SR 303.5E 303ECR 305.5E2 301.8 301.9 301.6 301.5 307E 304SR 308E2CR 305.5E 305.5 GC 303E CR 303 SR 305.5 CR 308E2 CR 307E2 301.7CR 308E2SR 305E2 308.5 303CR 304E2 CR 304 305 308 309 306 307 305.5E2 CR 304.5E2 306.5 310 303.5E2 303.5CR 302.7CR 305 CR
TRACK FELLER BUNCHER
2491 552 2 541 2 2390 511 522 521 521B 532 522B 541 551 552
HARVESTER HEAD
SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT323T SAT318TSC SAT323TSC SAT318T
EXCAVATOR
349D L M315F 324D 324E 320D3 GC 315D L M317F 320D2 320D3 336D2 L 323F 374F L M318F 385C FS 324E LN 345C 345D 548 349F L 385C L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 326F 320 GX 538 349D 336E L 320 GC 349E 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 323D L 313F L 326D2 L 385C 345D L 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 349F LXE 312F GC 390D 390F 336E LNH 315 GC 336D LN 349E L VG 349 GC 320E L 320D GC 349D2 323D2 L 336D2 568 FM 320D FM 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329E 323 GX 318D2 323 GC 395 313F LGC 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 336D 336E 312D 336F 333 GC 314D CR FM548 335F 336F XE 349E L 330D2 3101 352F XE VG 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 326F L 336D L 312D2 L FM558 FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 320E LRR 323F LN 336F L 374F 318 GC 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330D 390F L M325D L MH 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 340F L UHD 326 GC 326D2 319D L 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 568 FM LL 318F 345D L VG 340D L 311F LRR 330F L MH3022 MH3024 329F L 336D2 XE 335F LCR 312 GX 312 GC 385C L MH 321D LCR 316E L 315F LCR M320GC 329D2 L
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
MULTI TERRAIN LOADER
297D2 XHP 287D 297D2 277D 257D3 257D
PAVING COMPACTOR
CC2.7 C13 MARINE CB2.7 CB2.5 MG630
COMPACT TRACK LOADER
285XE 279D3 279D 299D3 299D2 259D 275 285 253 255 265 249D3 275XE 289D 289D3 299D2 XHP 239D3 299D3 XE 259D3
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
SOIL COMPACTOR
825 CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP13 GC CP74B CS5 825H 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC
PETROLEUM TRANSMISSION
TH55-E70 CX48-P2300 TH48-E80 TH48-E70 CX31-P600-C18I TH55FT-E90 CX48 CX38-P892 TH53-E60 CX38-P800
PETROLEUM ENGINE
3508C 3508B C9 C175-16 3512 C15 C18 C27 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
420F2 430F 420XE 427F2 416F2 415 416 426 428 424 420 434F 432F 434 430 432 444 440 450 434F2 432F2 430F2 428F2 422F 444F 415F2 420F 444F2 426 F2 422F2 428F
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDSTATION
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
982XE 988 XE 966 XE 962H 986H 962L 986K 962K 962M 980XE 988K 966F 966H 966L 966K 966M 950GC 814K 924H 924K 926M 962 928H 966 972 966 GC 907K 972 XE 986 980 982 928HZ 906K 906M 988 995 990 993 992 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 908 907 906 924HZ 990K 950 GC 972M XE 993K 992K 972XE 994K 994H 972H 972K 972M 972L 988GC 950H 950K 950M 950L 930H 930K 930M 938K 938M 966XE 980GC 966F II 962M Z 950M Z 966K XE 966M XE 980H 980L 980K 980M 982M
ARTICULATED TRUCK
725C2 740 GC 730C 725 740 735C 735B 745 730 735 725C 730C2 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F M317D2 W345C MH M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M320GC M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2
ENGINE - INDUSTRIAL
CG170-16 C15 LD700E G3512 MX35 3512B 3516B XQ20 3561B
PNEUMATIC COMPACTOR
CW-16 CW34 CW12 CW-34
INDUSTRIAL ENGINE
3512 G3520 C7 C9 G3520H C32 C27 C18 C7.1 C9.3 C175-16 3508B 3516B 3516C 3512E 3512B 3512C C9.3B CG137-08 C4.4 C13 C15
QUARRY TRUCK
777E 773E 772G 770G
WHEEL SCRAPER
627G 657G 657E 637K 637E 637G
SPRAY AR
CAT WDS
GAS ENGINE
G3512H G3512E G3512B G3512J G3612 G3608 G3412 G3408C G3516J G3516E G3406 G3516C G3516B G3306B G3304B G3520B G3520J G3508J CG137-12 G3508B G3520 G3512 G3516 G3508
TRACTOR
776C
PUMPER
SPF743 SPF343C
POWER MODULE
XQC1200 3516B 3516C XQC1600 OEM POWER XQG400 TR43-C18L XQ2280 C32 C18 TR43 PM3516 PM3512 XQG135 TR43-E44
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 140M 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12M 12K 14M3 120 16M3 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
PUMP
WS223 WS305 XD WS255 WS223 XD WS223 SS WS255 XD WS255 SS WS273 XD
HYDRAULIC SHOVEL
6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6060
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
C4.4 C8.7 C32 MARINE C9 3516 3512 C18 MARINE 3508 C-12 C18 C12 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B C12 MARINE C7.1 C32 C9.3 3508C 3508B C175-16 C280-8
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C
ENGINE - GENERATOR SET
3508B C3.3DE50E0 C1.5DE13.5 C7.1DE200E
PETROLEUM PACKAGE
TH48-E80 TH48-E70 CX35-P800 TH55 CX31-C13I C18 CX31-C18I CX35-C18I CX31 CX31-P600
RECLAIMER MIXER
RM400 RM800 RM500B
ENGINE
C175-16 C32 MARINE C175-20 G3408C 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3408 C15 C18 C7.1 MARIN C9 INDUSTRIAL C13B C32B G3520 G3520J G3520H G3412C C7.1 C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3512E PR20B C175-16 C175-20 C32 C27 C32B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B C13GENSET 3512B DE800S DE1100 POWER SYS G3520 G3516C C15 GEN SE C280-16
TRANSMISSION
TR16-C7.1 CX38-P892
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6640 MD5075C
SKID STEER LOADER
226D3 272D3 272D2 236D 242D3 270XE 246D3 272D3 XE 272D2 XHP 250 260 270 236D3 262D 265 262D3 242D 246D
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
TRACK-TYPE LOADER
973
GENERATOR
SR4B SR4BHV XQ330 SR500 XQP500 SR4 SR5 LC51XX LC31XX
TRUCK ENGINE
C7 C9 C-9 C13
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651
MACHINE CONTROL & GUID
MINESTARGU
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
RETROFIT AFTERTREATMNT
SCR DPF
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
OEM MOB HYD PWR UNIT
336MHPU
UNDERGROUND ARTICULATED TRUCK
AD22
WHEEL TRACTOR
623G 623H 621G 621H 627G 627H 651E 631K 615C II 631G 621K OEM 613C II 611 651 657E 657G 637G 637K
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
973C 973D 973K 953D 953K BS3GII 963 973 953 963D 963K
WHEEL DOZER
854K 834K 814K 844K 834 844 854 824H 824C 824K 814 824
MULCHING HEAD
HM2615 HM4015
LANDFILL COMPACTOR
836 826 816 826C 826H 826K 816K 836K
COMPACT WHEEL LOADER
920K 914 910 903 902 901 902C2 906 920 903D 908M 906M 907M 910K 910M 901C2 903C2 914K 914M 918M
TELEHANDLER
TL1055D TH357D TH3510 TH3510D TL943 TH357 TL1055 TH408D TL1255 TH514D TH1055 TH1255 TL642 TH0642 TH0842 TH408 TL1255D
UTILITY COMPACTOR
CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.7
UNDERGROUND ART TRUCK
AD60 AD55 AD63 AD30 AD45 AD22 AD55B
LOAD HAUL DUMP
R1600H R2900 R2900 XE R1700G R3000H R2900G OTHER R1700 R1300G R1700 XE
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 MH3295
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D10 D11 D6R II D5R2 D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D8 XE D6GC D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D7R D8T D8R D6K XL D9T D9R D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6XE D4K XL D9 GC D7R SERIES D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10T D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D7R II D3K LGP
ASPHALT PAVER
AP1055 AP655 PE636 AP400 AP300F AP600 AP500F AP655F BG1000E AP-1000E AP-1000F AP355F AP455 AP500 AP555F AP655F L AP600F BG1055E AP355 AP-1055F AP-1055E AP555 AP300 AP1000
MARINE AUXILIARY
3516C 3516B 3512C 3512B C32B 3508B 3508C
PIPELAYER
PL83 PL87 PL72 PL61 583T
VIBRATORY COMPACTOR
CB10 CS-68B CB7 CB1.8 CB1.7 CP-533E CS-433E CS-66B CS-64B CB-66B CB-534D CP11 GC CB-64B CB-536D CC4.0 CS12 CS14 CS78B CS54B CB-564D CS56B CB-44B CB-68B CB-434D CS79B CP-68B CS74B CS10 GC CP68B CS11 GC CS-56B CS-54B CS-78B CP12 CS-76B CP74B CS-533E CS-74B CB46B CB4.0 CB4.4 CP12 GC CS7 CP-54B CP7 CS68B CP-56B CP54B CP-74B CP76B CP56B
MOBILE HYD POWER UNIT
330D L 329D L 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 349E 325D 345D 345C 336E HVG 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D
TECHNOLOGY
AUTOGUIDNC
POWER PACKAGE
C7 C32
GENERATOR SET
XQP115 DE1400 DE55GC DE500 G3520 G3516 G3512 DE200GC DE33GC G3508 3508 3412C XQP150 D1500 C7.1DE150E XQ1140 DE88GC D500GC DE220GC C7.1 GEN C13GENSET DE605GC DG500 XQ230 D400GC 3516 XQ20T4F 3512 XQP60 DE660GC D300GC XQP20 XQP30 C18 GEN SE XQ425 D1250 XQ125CM DE600SGC D550GC 3516C GEN G3516C D1000 C7.1DE150E0 D600 GC G3516H G3516K 3508B C9 C4.4 D450GC C7.1DE200E C3.3 GEN S DE1250S 3516B GEN C2.2 D350GC XQP300 C18 I6 XQP310 DE450SGC C4.4DE55E2 DE50GC D250GC C4.4DE88E0 C4.4DE88E3 G3512E G3512H 3516C GEN SET G3512K XQP100 C13 XQ375 DE630 C18 GENSET C4.4 GEN S C4.4DE110E C13 XQ350 DE65GC XQ60 G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C6.6DE150E C3.3DE50E0 C3.3DE50E2 C18 C15 DE110GC C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS C1.1DE9.5 DG450 C9.3 DE1500 C18 GEN SET C2.2DE18E3 DE1000S C9 GEN SET C7.1 C175-16GENSET DG350 SR5 C27 XQ330 C32 DE165GC D800 C7.1 GEN S C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 DG30 G3412C C3.3 DE1250 G3520C G3520E G3520H G3520K 3512C 3512B DE500GC XQP200 C2.2 GEN S C32B C1.1 C4.4DE65E3 C1.5 C3.3DE33E3 C3.3DE33E0 3516C 3516B DE150GC C4.4DE110E2 3516E
EJECTOR TRUCK
730C 740B 730C2 EJ 740 730
MACHINE CNTRL & GDNC
COMMAND CMD STATN CPM KIT
MULCHER
HM5515
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM500
WIDE BODY TRUCK
707
ENGINE - MACHINE
C9 C4.4
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773G 797F 773F 797B 775G LRC 794 AC 793F CMD 772G OEM 789D 770G OEM 785G 773G OEM 785C 785D 785B 795F AC 793F AC
COMPACTOR
CB8 CB7 CCS9 CB13 CB15 CB16