Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components455-1798: Gasket
HomeCabsCab HVAC SystemsOther Cab HVAC Components455-1798: Gasket
455-1798: Gasket

Cat® Gasket

Brand: Cat

Product Images
455-1798: Gasket
455-1798: Gasket
455-1798: Gasket
455-1798: Gasket
455-1798: Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 455-1798

Units of Measure

USMetric
Material Description: Closed Cell PVC
Overall Height (in): 1.6
Overall Width (in): 6.5
Material: PVC Plastic
Overall Width (mm): 165.0
Overall Length (in): 11.25
Thickness (in): 1.31
Overall Height (mm): 40.0
Overall Length (mm): 286.0
Thickness (mm): 8.0
View More
Compatible Models for part number 455-1798

MINI HYD EXCAVATOR

304E2 CR 303.5E2 CR 304E2 305.5E2 CR 305E2 303.5E2 304.5E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced