Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-1834: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-1834: Single Cylinder Head Install Kit
455-1834: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
455-1834: Single Cylinder Head Install Kit
455-1834: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

230-3518: 0.84mm Thick Engine Inlet Manifold Gasket
230-3518: 0.84mm Thick Engine Inlet Manifold GasketQuantity: 1
227-5075: 97.08mm Outer Diameter Press Seal
227-5075: 97.08mm Outer Diameter Press SealQuantity: 1
321-5639: 108mm Inner Diameter Press Seal
321-5639: 108mm Inner Diameter Press SealQuantity: 1
6V-6353: 3.53 x 101.19mm 75A FKM O-Ring
6V-6353: 3.53 x 101.19mm 75A FKM O-RingQuantity: 1
166-2904: 2.62 x 34.59mm 80A TFEP O-Ring
166-2904: 2.62 x 34.59mm 80A TFEP O-RingQuantity: 12
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
197-8418: 0.3mm Thick Turbocharger Oil Exhaust Gasket
197-8418: 0.3mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
574-6249: 0.4mm Thick Gasket
574-6249: 0.4mm Thick GasketQuantity: 1
5P-5598: 3.53 x 15.47mm 75A FKM O-Ring
5P-5598: 3.53 x 15.47mm 75A FKM O-RingQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 4
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
229-5711: 12.5mm Thick Isolation Seal
229-5711: 12.5mm Thick Isolation SealQuantity: 1
272-0389: 751.7mm Inner Diameter Press Seal
272-0389: 751.7mm Inner Diameter Press SealQuantity: 1
9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel StudQuantity: 4
224-6361: 73.43mm Outer Diameter Press In Place Seal
224-6361: 73.43mm Outer Diameter Press In Place SealQuantity: 1
9X-7430: 1.4 x 25.63mm 90A FKM O-Ring
9X-7430: 1.4 x 25.63mm 90A FKM O-RingQuantity: 6
9X-6620: M10 x 1.5mm Cone Lock Nut
9X-6620: M10 x 1.5mm Cone Lock NutQuantity: 4
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 12
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
274-6851: 0.2mm Thick Turbocharger Gasket
274-6851: 0.2mm Thick Turbocharger GasketQuantity: 1
221-9392: Cylinder Head Gasket
221-9392: Cylinder Head GasketQuantity: 1
9X-7380: 1.78 x 7.65mm 78A HNBR O-Ring
9X-7380: 1.78 x 7.65mm 78A HNBR O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 2
225-6948: 2.62 x 47.29mm 75A FKM O-Ring
225-6948: 2.62 x 47.29mm 75A FKM O-RingQuantity: 1
595-1862: 2 Bolt Exhaust Manifold Gasket
595-1862: 2 Bolt Exhaust Manifold GasketQuantity: 6
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 455-1834
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 455-1834

MOTOR GRADER

14M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced