Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsTelematics455-5565: PLE601-A5:N2 Network MNGR-Base Kit
Home
Upgrade & Repair KitsUpgrade KitsTelematics
455-5565: PLE601-A5:N2 Network MNGR-Base Kit
455-5565: PLE601-A5:N2 Network MNGR-Base Kit

Base network manager kit (A5N2 and mounting hardware) for telematics

Brand: Cat

Product Images
455-5565: PLE601-A5:N2 Network MNGR-Base Kit
455-5565: PLE601-A5:N2 Network MNGR-Base Kit
455-5565: PLE601-A5:N2 Network MNGR-Base Kit
455-5565: PLE601-A5:N2 Network MNGR-Base Kit
455-5565: PLE601-A5:N2 Network MNGR-Base Kit

Base network manager kit (A5N2 and mounting hardware) for telematics

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

129-3178: M6 x 1mm Hex Lock Nut
129-3178: M6 x 1mm Hex Lock NutQuantity: 4
459-0786: Electronic Communication Controller
459-0786: Electronic Communication ControllerQuantity: 1
8C-5607: Center Bonded Isolation Mount
8C-5607: Center Bonded Isolation MountQuantity: 8
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
8C-8451: M6-1 x 40mm Hex Head Bolt
8C-8451: M6-1 x 40mm Hex Head BoltQuantity: 4
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
8C-5608: Communication Control mounting Spacer
8C-5608: Communication Control mounting SpacerQuantity: 4
Showing 1 to 8 of 8
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert