Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies456-0644: Lamp Assembly-Basic
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies456-0644: Lamp Assembly-Basic
456-0644: Lamp Assembly-Basic

Cat® Basic Lamp Assembly (Amber)

Brand: Cat

Product Images
456-0644: Lamp Assembly-Basic
456-0644: Lamp Assembly-Basic

Cat® Basic Lamp Assembly (Amber)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-0644

Units of Measure

USMetric
Diameter (in): 1.06
Diameter (mm): 27.0
Lens Type: Unfilled Polycarbonate
Material: Polycarbonate Plastic
Overall Length (in): 13.32
Lens Color: Amber
Wire Length (in): 12.69
Overall Length (mm): 338.2
Wire Length (mm): 322.3
View More
Compatible Models for part number 456-0644

UNDERGROUND ART TRUCK

AD45

WHEEL TRACTOR

621K OEM 631K 651

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 631 637K 657 651 623K 621K

TRACK LOADER

963 963K 953K 953

LOAD HAUL DUMP

R2900 XE

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B 815K 815 CP12 CP14 CP16 CS76B CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

772 770

WHEEL DOZER

834 834K 814K 814

LANDFILL COMPACTOR

816K 826 816 826K

MOTOR GRADER

18M3 14M3 12M 3 16 120 14 18 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140 GC 16M3 160 160M 3 150 160M 3 AWD 140

WHEEL LOADER

980 XE 962M Z 962 982XE 966 988 XE 972M 972 950M Z 966 GC 972 XE 950GC 966 XE 966XE 980 982 980GC 988 950M 995 962M 950 GC 972M XE 966M XE 980XE 988K XE 988K 980L 972XE 980M 966M 950 982 XE 982M

ASPHALT COMPACTOR

CW16 CB10 CB8 CB7

TRACK-TYPE TRACTOR

D4 D11 D6K2 XL D6K2 D6K2 LGP D6K

ARTICULATED TRUCK

730 EJECTOR 740 GC 725 745 730 735

ASPHALT PAVER

AP1055 AP1000

PIPELAYER

PL83 PL87 PL61

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

772G OEM 770G 772G 770G OEM

VIBRATORY COMPACTOR

CS11 GC CS7 CP12 CS10 GC CP7 CS12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced