Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth
HomeDrivetrainTransmissions & ComponentsTransmission Gears456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth
456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth

Cat® Planet Gear (Transmission)

Brand: Cat

Product Images
456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth
456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth
456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth
456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth
456-8270: Transmission Planet Gear With 33 External Spur Gear Teeth

Cat® Planet Gear (Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-8270

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 93.04
Inside Diameter (mm): 58.298
Width (mm): 31.8
Outside Diameter (in): 3.662
Inside Diameter (in): 2.295
Width (in): 1.251
Material: Low Alloy Steel
View More
Compatible Models for part number 456-8270

TRUCK

777D 777G 777F

QUARRY TRUCK

777E

TRACTOR

776D

OFF HIGHWAY TRUCK

777G 777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced