Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies456-8563: High Temperature General Purpose Hose Bulk
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies456-8563: High Temperature General Purpose Hose Bulk
456-8563: High Temperature General Purpose Hose Bulk

Cat® Hose for Engines Coolant Lines

Brand: Cat

Custom Length
Product Images
456-8563: High Temperature General Purpose Hose Bulk
456-8563: High Temperature General Purpose Hose Bulk
456-8563: High Temperature General Purpose Hose Bulk
456-8563: High Temperature General Purpose Hose Bulk
456-8563: High Temperature General Purpose Hose Bulk

Cat® Hose for Engines Coolant Lines

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-8563

Units of Measure

USMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 2.0
Inside Diameter (mm): 50.8
Dash Size: -32
Outside Diameter (in): 2.6
Outside Diameter (mm): 66.0
Working Pressure (kPa): 3,450.0
Working Pressure (psi): 500.0
Operating Temperature: -40°C to 150°C
Material: Rubber,Medium Pressure Hose
Application: Oil Resistance
Pressure Capacity (psi): 13,800.0
SAE: SAE 100R5
View More
Compatible Models for part number 456-8563

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced