Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home457-1527: Advanced Efficiency Fuel Water Separator
Home457-1527: Advanced Efficiency Fuel Water Separator
457-1527: Advanced Efficiency Fuel Water Separator

Advanced Efficiency Fuel Water Separator

Brand: Cat

Product Images
457-1527: Advanced Efficiency Fuel Water Separator
457-1527: Advanced Efficiency Fuel Water Separator

Advanced Efficiency Fuel Water Separator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-1527
Material: Carbon Steel
View More
Compatible Models for part number 457-1527

UNDERGROUND ART TRUCK

AD55B AD60

INDUSTRIAL ENGINE

C27

SOIL COMPACTOR

825H 825K

PETROLEUM ENGINE

C27 C32

WHEEL DOZER

824H 824K

LANDFILL COMPACTOR

836H 826H 826K 836K

WHEEL LOADER

988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced