Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws457-2451: M6-1 x 100mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws457-2451: M6-1 x 100mm Hex Head Bolt
457-2451: M6-1 x 100mm Hex Head Bolt

Cat® M6x1 Thread 100mm Long Hex Head Bolt

Brand: Cat

Product Images
457-2451: M6-1 x 100mm Hex Head Bolt
457-2451: M6-1 x 100mm Hex Head Bolt
457-2451: M6-1 x 100mm Hex Head Bolt
457-2451: M6-1 x 100mm Hex Head Bolt
457-2451: M6-1 x 100mm Hex Head Bolt

Cat® M6x1 Thread 100mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-2451

Units of Measure

USMetric
Bolt Length (in): 3.937
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 100.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 3.228
Material: STEEL,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 82.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M6
Locking Feature: None
View More
Compatible Models for part number 457-2451

GENERATOR

SR5

COMPACT TRACK LOADER

289D3 255 259D3 279D3 265 249D3 239D3 299D3 XE 299D3

GENERATOR SET

C18 GEN SE C15 GEN SE C13GENSET C32 C175-16 3516C C18 C15 C13 G3520H 3516E

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

TRACK LOADER

973

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G 785D 793D 789D 793F 789 785 793

MOTOR GRADER

24 120 120 GC 140 140 GC

ROTARY CUTTER

RC20 RC7

HYDRAULIC SHOVEL

6015 6040

WHEEL LOADER

980 XE 982XE 980XE 980L 980M 980 982 982 XE 982M

TRACK-TYPE TRACTOR

D5 D10 D11

ROAD RECLAIMER

RM600 RM800 RM400

GEN SET ENGINE

C15 GEN SE C13GENSET

ASPHALT PAVER

AP355 AP1055 AP300 AP1000

MINI HYD EXCAVATOR

303.5

SKID STEER LOADER

249D3 289D3 279D3 265

TRUCK

785 793F CMD 793F OEM 785G 793D 797F 793F 795F AC 789C 789D

EXCAVATOR

395 374

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced