Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsJoysticks457-4642: Joystick Handle Control
HomeCabsElectric Cab Operator ControlsJoysticks457-4642: Joystick Handle Control
457-4642: Joystick Handle Control

Cat® Joystick Handle Control used in Operator Cabin

Brand: Cat

Product Images
457-4642: Joystick Handle Control
457-4642: Joystick Handle Control
457-4642: Joystick Handle Control
457-4642: Joystick Handle Control
457-4642: Joystick Handle Control

Cat® Joystick Handle Control used in Operator Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-4642

Units of Measure

USMetric
Connector Type: 6 pin DT
Wire Length (mm): 200.0
Length (mm): 108.0
Width (mm): 108.0
Height (mm): 319.4
Wire Length (in): 7.87
Length (in): 4.25
Width (in): 4.25
Height (in): 12.6
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Aluminum
View More
Compatible Models for part number 457-4642

TRACK-TYPE TRACTOR

D9T D8T D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced