Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws457-5821: M10-1.5 x 35mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws457-5821: M10-1.5 x 35mm Hex Head Bolt
457-5821: M10-1.5 x 35mm Hex Head Bolt

Cat® M10 Steel Hexagonal Head Bolt

Brand: Cat

Product Images
457-5821: M10-1.5 x 35mm Hex Head Bolt
457-5821: M10-1.5 x 35mm Hex Head Bolt
457-5821: M10-1.5 x 35mm Hex Head Bolt
457-5821: M10-1.5 x 35mm Hex Head Bolt
457-5821: M10-1.5 x 35mm Hex Head Bolt

Cat® M10 Steel Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-5821

Units of Measure

USMetric
Material: STEEL,Low Alloy Steel,Alloy Zinc
Bolt Length (in): 1.378
Bolt Length (mm): 35.0
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.177
Grip Length (mm): 4.5
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 457-5821

GENERATOR SET

3512

SHOVEL LOGGER

345C

FORESTRY PRODUCTS

568

HEX BASED SPL SOLUTION

352F OEM

EXCAVATOR

336E LN 340 352F 340F 345B II 345B L 336E LH 349 349F LXE 349D L 330D MH 336 GC 329D LN 329D L 336D2 LXE 340F L LRE 336D 324D 336E 324E 336F 349D2 L 336F LN XE MH3295 352 350 320D2 320D3 336D2 L 355 330D LN 326D L 340D2 L 324E L 336F L 336F XE 374F L 390D 390F 374F 345C L 349E L 330D2 336E LNH 330 GC 329E L 325C L 345D L VG 323D3 390D L 336D LN 330 336D2 GC 340D L 340MHPU 330D2 L 336 333 340F L UHD 349E L VG 324E LN 329D 330F L 329E 352F XE VG 326D2 L 330B L 330B LN 385B 345B 345C 345D 349 GC 336 MHPU 320D2 GC 345D L 349F L 385C L 336F LNXE 329F L 336D2 XE 325D L 330C LN 320D 326D2 349D2 395 352F-VG 336F LN 329E LN 330C L 326F L 336D L 374D L 336D2 330F 336F L XE 568 FM 345B II MH 365B II 329D2 L 330C 330D 320D2 L 324D LN 390F L 374 329D2 336D2 L XE 349D 330F LN FM568 324D L 330D L 330GC 336E L 325C 326F LN 349E 325D 336E H 349F 352 UHD

MATERIAL HANDLER

MH3250 MH3260 MH3050 MH3295

MOBILE HYD POWER UNIT

330D L 336FMHPU 345D 385C 340D2 L 336D L 336E HVG 330D 349E L HVG 325D 336F 336E 352FMHPU 345C L 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced