Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home458-3314: Manifold-Exhaust
Home458-3314: Manifold-Exhaust
458-3314: Manifold-Exhaust

Cat® Exhaust Manifold

Brand: Cat

Product Images
458-3314: Manifold-Exhaust
458-3314: Manifold-Exhaust
458-3314: Manifold-Exhaust
458-3314: Manifold-Exhaust
458-3314: Manifold-Exhaust

Cat® Exhaust Manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 458-3314

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 4.72
Overall Height (in): 3.94
Material: Corrosion Preventative Fluid,Gray (Flake) Iron
Overall Length (in): 12.99
Overall Width (mm): 120.0
Overall Height (mm): 100.1
Overall Length (mm): 329.9
View More
Compatible Models for part number 458-3314

COMPACT TRACK LOADER

249D 239D 249D3 239D3

GENERATOR SET

C2.2

POWER MODULE

XQ35

SKID STEER LOADER

232D3 226D 226D3 232D

INDUSTRIAL ENGINE

C2.2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced