Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components458-4720: Adapter Assembly
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components458-4720: Adapter Assembly
458-4720: Adapter Assembly

Cat® Fluid Carrying Straight Adapter, NPT

Brand: Cat

Product Images
458-4720: Adapter Assembly
458-4720: Adapter Assembly
458-4720: Adapter Assembly
458-4720: Adapter Assembly
458-4720: Adapter Assembly

Cat® Fluid Carrying Straight Adapter, NPT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 458-4720

Units of Measure

USMetric
Type: Straight
Connector Type: NPT
Length (mm): 28.0
Thread: 1/8 NPT
Hex Size (mm): 13.0
Length (in): 1.1
Hex Size (in): 0.51
View More
Compatible Models for part number 458-4720

ARTICULATED TRUCK

740 GC 730 745 730 EJECTOR 725 735

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced