Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsFlag Pin Assemblies & Components458-7194: 7/16" UNF Torque Converter Lube Adaptor
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsFlag Pin Assemblies & Components458-7194: 7/16" UNF Torque Converter Lube Adaptor
458-7194: 7/16" UNF Torque Converter Lube Adaptor

Cat® Fluid Carrying Lube Adapter, Plated Steel

Brand: Cat

Product Images
458-7194: 7/16" UNF Torque Converter Lube Adaptor
458-7194: 7/16" UNF Torque Converter Lube Adaptor
458-7194: 7/16" UNF Torque Converter Lube Adaptor
458-7194: 7/16" UNF Torque Converter Lube Adaptor
458-7194: 7/16" UNF Torque Converter Lube Adaptor

Cat® Fluid Carrying Lube Adapter, Plated Steel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 458-7194
Type: Lube
Material: Plated Steel,Carbon Steel
Thread: 7/16-20 UNF
View More
Compatible Models for part number 458-7194

WHEEL DOZER

834H 834 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

988G 988H 988K 988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced