Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches459-2600: Switch Assembly-Pressure
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
459-2600: Switch Assembly-Pressure
459-2600: Switch Assembly-Pressure

Cat® Pressure Switch Assembly

Brand: Cat

Product Images
459-2600: Switch Assembly-Pressure
459-2600: Switch Assembly-Pressure

Cat® Pressure Switch Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-2600
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 459-2600

Units of Measure

USMetric
Length (mm): 320.9
Hex Size (mm): 27.0
Connector Type: 2 Pin and 1 Socket
Length (in): 12.63
Hex Size (in): 1.06
Thread Size (in): 3/4-16
Material: Carbon Steel
View More
Compatible Models for part number 459-2600

ARTICULATED TRUCK

D250E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert