Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits459-3142: Major Engine Overhaul Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits459-3142: Major Engine Overhaul Kit
459-3142: Major Engine Overhaul Kit

Land Drilling Bundled Repair Solution, 3508 Engine Overhaul

Brand: Cat

Product Images
459-3142: Major Engine Overhaul Kit
459-3142: Major Engine Overhaul Kit

Land Drilling Bundled Repair Solution, 3508 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

457-6072: Aftercooler & Lines Install Gasket Kit
457-6072: Aftercooler & Lines Install Gasket KitQuantity: 1
116-1365: 112.26mm Outside Diameter Sleeve Bearing
116-1365: 112.26mm Outside Diameter Sleeve BearingQuantity: 2
7E-2631: 0.8mm Thick Oil Pan Gasket
7E-2631: 0.8mm Thick Oil Pan GasketQuantity: 1
101-1198: 92.15mm Internal Diameter Cam Shaft Bearing
101-1198: 92.15mm Internal Diameter Cam Shaft BearingQuantity: 10
1R-0756: Element Assembly
1R-0756: Element AssemblyQuantity: 5
1R-0726: Standard Efficiency Engine Oil Filter
1R-0726: Standard Efficiency Engine Oil FilterQuantity: 3
127-5400: 81.14mm Outside Diameter Sleeve Bearing
127-5400: 81.14mm Outside Diameter Sleeve BearingQuantity: 2
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 1
6V-3907: 3.53 x 183.74mm 75A FKM O-Ring
6V-3907: 3.53 x 183.74mm 75A FKM O-RingQuantity: 4
241-5928: 1.2mm Thick Two Hole Flange Gasket
241-5928: 1.2mm Thick Two Hole Flange GasketQuantity: 8
243-2288: 0.8mm Thick Gasket
243-2288: 0.8mm Thick GasketQuantity: 2
8T-2929: 63.2mm Inside Diameter Seal-O-Ring
8T-2929: 63.2mm Inside Diameter Seal-O-RingQuantity: 2
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
5P-7818: 91.44mm Inner Diameter O-Ring Seal
5P-7818: 91.44mm Inner Diameter O-Ring SealQuantity: 1
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 4
180-8424: 12.42mm Inner Diameter O-Ring Seal
180-8424: 12.42mm Inner Diameter O-Ring SealQuantity: 3
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 6
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 7
599-7284: Single Cylinder Head Install Kit
599-7284: Single Cylinder Head Install KitQuantity: 8
7N-4927: 1.6mm Water Temperature Regulator Housing Gasket
7N-4927: 1.6mm Water Temperature Regulator Housing GasketQuantity: 1
4W-3100: 0.8mm Thick Governor Cover Gasket
4W-3100: 0.8mm Thick Governor Cover GasketQuantity: 1
6F-4868: 1.6mm Thick Oil Pan Cover Gasket
6F-4868: 1.6mm Thick Oil Pan Cover GasketQuantity: 2
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 8
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 1
457-6091: Front Housing Install Kit
457-6091: Front Housing Install KitQuantity: 1
5P-8872: 113.66mm Inside Diameter Seal-O-Ring
5P-8872: 113.66mm Inside Diameter Seal-O-RingQuantity: 1
230-1072: 0.8mm Thick Gasket
230-1072: 0.8mm Thick GasketQuantity: 2
310-3954: 5.33 x 123.19mm 75A FKM O-Ring
310-3954: 5.33 x 123.19mm 75A FKM O-RingQuantity: 2
9L-1480: 0.8mm Thick Prelubrication Lines Gasket
9L-1480: 0.8mm Thick Prelubrication Lines GasketQuantity: 4
4P-4460: 0.8mm Turbocharger Oil Lines Adapter Gasket
4P-4460: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 2
8T-2928: 53.1mm Inside Diameter Seal-O-Ring
8T-2928: 53.1mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 32 of 66Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 459-3142

We are still working on adding a specification for this part.

Compatible Models for part number 459-3142

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced